(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco Lever Male Thread Clamp Lever (Stainless Steel Screw/Chrome).
Operation Direction | Left/right (Rotation) | Mounting Section Type | Threaded | Mounting Section, Material | Stainless steel (SUS303) |
---|---|---|---|---|---|
clamp mechanism | screw mechanism | Lever shape | L-Shaped | Clamp direction | Axial direction |
lever mechanism | Serration | Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None |
Lever material | Zinc die-cast | Type | Lever with clamp function | Shape of Lever With Knob | Single lever |
Materials | Lever: Zinc die-casting (chrome plated), screws: Stainless steel (SUS303) |
Please check the type/dimensions/specifications of the part EA948CD-101 in the Male Thread Clamp Lever (Stainless steel screw/chrome) series.
Part Number |
---|
EA948CD-102 |
EA948CD-111 |
EA948CD-112 |
EA948CD-113 |
EA948CD-114 |
EA948CD-115 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) |
---|---|---|---|---|---|---|---|
฿ 999.19 | 1 Piece(s) | 5 Day(s) | M5 | 4518340093331 | 15 | ||
฿ 1,075.68 | 1 Piece(s) | 6 Day(s) | M6 | 4518340093348 | 10 | ||
฿ 998.72 | 1 Piece(s) | 6 Day(s) | M6 | 4518340093799 | 15 | ||
฿ 999.34 | 1 Piece(s) | 6 Day(s) | M6 | 4518340093942 | 20 | ||
฿ 1,076.25 | 1 Piece(s) | 6 Day(s) | M6 | 4518340093966 | 25 | ||
฿ 999.81 | 1 Piece(s) | 6 Day(s) | M6 | 4518340093997 | 30 |
How can we improve?
How can we improve?