(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco female screw clamp lever. ·Mounting part type: Female thread
Part Number |
---|
EA948CC-31 |
EA948CC-32 |
EA948CC-44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section, Material | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) | Materials | Rotating Radius (mm) | Size (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 355.63 | ESC SET SCREWS | 1 Piece(s) | 6 Day(s) | Steel | M5 | 4518340089532 | 9 | - | 40 | B:31, G:10 | - | ||
฿ 355.63 | ESC SET SCREWS | 1 Piece(s) | 6 Day(s) | Steel | M6 | 4518340089549 | 9 | - | 40 | B:31, G:10 | - | ||
฿ 1,405.08 | LEVER PARTS | 1 Piece(s) | 6 Day(s) | [Stainless Steel] Stainless steel (SUS303) | M10 | 4518340089891 | 14 | Lever: Zinc die-casting (chrome plated), screws: Stainless steel (SUS303) | 80 | B:54.5, G:16 | Chrome |
Loading...
Operation Direction | Left/right (Rotation) | Mounting Section Type | Tapped | clamp mechanism | screw mechanism |
---|---|---|---|---|---|
Lever shape | L-Shaped | Clamp direction | Axial direction | lever mechanism | Serration |
Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None | Lever material | Zinc die-cast |
Type | Lever with clamp function | Shape of Lever With Knob | Single lever | Shape of L-Shaped Clamp Lever | Set Screw Type |
How can we improve?
How can we improve?