1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Lever EA948CB-25

ESC CONFIGURABLE THREADED RODS

Clamp Lever EA948CB-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 469.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Color-Orange
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M8 x 32
・R…63
・H…45
・d…13.5

Part Number
EA948CB-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 469.04

ESC CONFIGURABLE THREADED RODS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CB-25 in the Clamp Lever EA948CB-25 series.