1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male Thread Clamp Lever (Orange) (EA948CB-3)

ESC CONFIGURABLE THREADED RODS

Male Thread Clamp Lever (Orange) (EA948CB-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco Lever male screw clamp lever (orange).

Part Number
EA948CB-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section, Material Mounting Section Dia. d (mm) or Nominal Dia. JAN Code Mounting Section Length
(mm)
Materials

฿ 380.72

ESC CONFIGURABLE THREADED RODS 1 Piece(s) 7 Day(s) [Stainless Steel] SUM22LM5451834091736120Lever: Zinc die-casting (electrostatic coating), screws: SUM22L

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever

Please check the type/dimensions/specifications of the part EA948CB-3 in the Male Thread Clamp Lever (Orange) series.

Products with similar specification

Part Number
EA948CB-113
EA948CB-115
EA948CB-117
EA948CB-32
EA948CB-34
EA948CB-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section, Material Mounting Section Dia. d (mm) or Nominal Dia. JAN Code Mounting Section Length
(mm)
Materials

฿ 377.10

1 Piece(s) 6 Day(s) SteelM6451834009223520-

฿ 377.57

1 Piece(s) 6 Day(s) SteelM6451834009227330-

฿ 403.58

1 Piece(s) 6 Day(s) SteelM6451834009243350-

฿ 532.13

1 Piece(s) 6 Day(s) [Stainless Steel] SUM22LM10451834091754525Lever: Zinc die-casting (electrostatic coating), screws: SUM22L

฿ 537.60

1 Piece(s) 6 Day(s) [Stainless Steel] SUM22LM10451834091756940Lever: Zinc die-casting (electrostatic coating), screws: SUM22L

฿ 380.87

1 Piece(s) 6 Day(s) [Stainless Steel] SUM22LM5451834091739232Lever: Zinc die-casting (electrostatic coating), screws: SUM22L