1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Male Threaded Flat Tension Lever EA948CA-53

LEVER PARTS

Male Threaded Flat Tension Lever EA948CA-53
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,532.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Handle material-Phenolic resin
・This tool has a low body with a flat 0° lever, making it suitable for use where the vertical space is limited.
・A…102
・C…33
・D…19
・M…50
・Screw…M8
・Material…SteelSUM22L

Part Number
EA948CA-53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,532.81

LEVER PARTS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Main Body Material SUM22L
Main Body, Surface Treatment Black Oxide Mounting Section Dia. d (mm) or Nominal Dia. M8 JAN Code 4518340220799
clamp mechanism screw mechanism Lever shape With knob Clamp direction Axial direction
lever mechanism Serration Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None
Lever material Phenol Resin Type Lever with clamp function Shape of Lever With Knob Grip Ball
Mounting Section Length(mm) M8 Materials Steel (SUM22L, black dyed), grip: Phenolic resin

Please check the type/dimensions/specifications of the part EA948CA-53 in the Male Threaded Flat Tension Lever EA948CA-53 series.