(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco lever clamp lever. · Color: Black
Part Number |
---|
EA948CA-1 |
EA948CA-5 |
EA948CA-11 |
EA948CA-12 |
EA948CA-13 |
EA948CA-14 |
EA948CA-15 |
EA948CA-16 |
EA948CA-21 |
EA948CA-23 |
EA948CA-24 |
EA948CA-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 380.41 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M5 | 4518340916845 | 12 | ||
฿ 380.72 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 5 Day(s) | M5 | 4518340916883 | 32 | ||
฿ 380.56 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M6 | 4518340916890 | 12 | ||
฿ 380.72 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M6 | 4518340916906 | 16 | ||
฿ 380.72 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 5 Day(s) | M6 | 4518340916913 | 20 | ||
฿ 380.87 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M6 | 4518340916920 | 25 | ||
฿ 381.03 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 5 Day(s) | M6 | 4518340916937 | 32 | ||
฿ 385.57 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M6 | 4518340916944 | 40 | ||
฿ 467.96 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M8 | 4518340916951 | 12 | ||
฿ 468.42 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 6 Day(s) | M8 | 4518340916975 | 20 | ||
฿ 468.89 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 5 Day(s) | M8 | 4518340916982 | 25 | ||
฿ 474.21 | ESC CONFIGURABLE THREADED RODS | 1 Piece(s) | 5 Day(s) | M8 | 4518340917019 | 50 |
Loading...
Operation Direction | Left/right (Rotation) | Mounting Section Type | Threaded | Mounting Section, Material | SUM22L |
---|---|---|---|---|---|
clamp mechanism | screw mechanism | Lever shape | L-Shaped | Clamp direction | Axial direction |
lever mechanism | Serration | Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None |
Lever material | Zinc die-cast | Type | Lever with clamp function | Shape of Lever With Knob | Single lever |
Materials | Lever: Zinc die-casting (electrostatic coating), screws: SUM22L |
How can we improve?
How can we improve?