(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Lever [Steel] Female thread locking lever.
Operation Direction | Left/right (Rotation) | Mounting Section Type | Tapped | Main Body Material | SS400 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Melamine Coated | Mounting Section, Material | S45C | clamp mechanism | screw mechanism |
Lever material | ABS Resin | Type | Lever with other functions | Shape of Lever With Knob | Grip Ball |
Materials | Hub: S45C (melamine painted), shaft: SS400 (melamine coating), grip: ABS Resin |
Please check the type/dimensions/specifications of the part EA948CA-122 in the [Made of Steel]female thread locking lever series.
Part Number |
---|
EA948CA-121 |
EA948CA-123 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) |
---|---|---|---|---|---|---|---|
฿ 613.73 | 1 Piece(s) | 6 Day(s) | M10 | 4518340225442 | M10 | ||
฿ 846.27 | 1 Piece(s) | 6 Day(s) | M16 | 4518340225480 | M16 |
How can we improve?
How can we improve?