1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clamp Lever EA948C-13

ESC SOCKET HEAD CAP SCREWS

Clamp Lever EA948C-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 380.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Color-Silver
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M6 x 20
・R…45
・H…35
・d…10

Part Number
EA948C-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 380.56

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Mounting Section, Material SUM22L
Mounting Section Dia. d (mm) or Nominal Dia. M6 JAN Code 4518340916647 clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever Mounting Section Length(mm) 20
Materials Lever: Zinc die-casting (electrostatic coating), screws: SUM22L

Please check the type/dimensions/specifications of the part EA948C-13 in the Clamp Lever EA948C-13 series.