(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Co., Ltd lever, male thread clamp lever (silver).
Part Number |
---|
EA948C-121 |
EA948C-122 |
EA948C-123 |
EA948C-124 |
EA948C-125 |
EA948C-126 |
EA948C-127 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 466.52 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090309 | 15 | ||
฿ 466.67 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090316 | 20 | ||
฿ 466.83 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090323 | 25 | ||
฿ 466.98 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090330 | 30 | ||
฿ 497.70 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090347 | 40 | ||
฿ 498.47 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 5 Day(s) | M8 | 4518340090354 | 50 | ||
฿ 496.92 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 4518340090361 | 60 |
Loading...
Operation Direction | Left/right (Rotation) | Mounting Section Type | Threaded | Mounting Section, Material | Steel |
---|---|---|---|---|---|
clamp mechanism | screw mechanism | Lever shape | L-Shaped | Clamp direction | Axial direction |
lever mechanism | Serration | Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None |
Lever material | Zinc die-cast | Type | Lever with clamp function | Shape of Lever With Knob | Single lever |
How can we improve?
How can we improve?