(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco Lever Clamp Lever (Silver Gray).
Operation Direction | Left/right (Rotation) | Mounting Section Type | Threaded | Mounting Section, Material | SUM22L |
---|---|---|---|---|---|
clamp mechanism | screw mechanism | Lever shape | L-Shaped | Clamp direction | Axial direction |
lever mechanism | Serration | Serration release method | Lever up and down movement,spring on (Constantly engaged/Pull up to release) | Clamp section additional functions | None |
Lever material | Zinc die-cast | Type | Lever with clamp function | Shape of Lever With Knob | Single lever |
Materials | Lever: Zinc die-casting (electrostatic coating), screws: SUM22L |
Please check the type/dimensions/specifications of the part EA948C-15 in the Clamping Lever (silver gray) series.
Part Number |
---|
EA948C-12 |
EA948C-13 |
EA948C-14 |
EA948C-16 |
EA948C-2 |
EA948C-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | JAN Code | Mounting Section Length (mm) |
---|---|---|---|---|---|---|---|
฿ 380.72 | 1 Piece(s) | 6 Day(s) | M6 | 4518340916630 | 16 | ||
฿ 380.56 | 1 Piece(s) | 6 Day(s) | M6 | 4518340916647 | 20 | ||
฿ 380.87 | 1 Piece(s) | 5 Day(s) | M6 | 4518340916654 | 25 | ||
฿ 385.72 | 1 Piece(s) | 6 Day(s) | M6 | 4518340916678 | 40 | ||
฿ 380.56 | 1 Piece(s) | 6 Day(s) | M5 | 4518340916586 | 16 | ||
฿ 468.27 | 1 Piece(s) | 6 Day(s) | M8 | 4518340916692 | 16 |
How can we improve?
How can we improve?