(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO knob/knob male screw knob. [Material]Stainless Steel.
Part Number |
---|
EA948BY-51 |
EA948BY-52 |
EA948BY-53 |
EA948BY-54 |
EA948BY-55 |
EA948BY-58 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 354.28 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M3 | 10 | 4518340089426 | 12 | ||
฿ 393.15 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M4 | 10 | 4518340089433 | 16 | ||
฿ 405.85 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M4 | 15 | 4518340089457 | 16 | ||
฿ 703.70 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M5 | 10 | 4518340089464 | 20 | ||
฿ 703.89 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M5 | 20 | 4518340089471 | 20 | ||
฿ 840.86 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M6 | 30 | 4518340089501 | 24 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Main Body Material | SUS303 |
---|---|---|---|---|---|
Round Shape, Type | Standard | Additional Function | Fall-off Prevention | 4-side finish | Knurling |
How can we improve?
How can we improve?