(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO knob/knob male screw knob. [Material]Stainless Steel.
Part Number |
---|
EA948BY-21 |
EA948BY-22 |
EA948BY-23 |
EA948BY-24 |
EA948BY-25 |
EA948BY-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 286.71 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M3 | 10 | 4518340089112 | 12 | ||
฿ 479.02 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M4 | 10 | 4518340089129 | 16 | ||
฿ 414.47 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M4 | 15 | 4518340089136 | 16 | ||
฿ 377.77 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M5 | 10 | 4518340089143 | 20 | ||
฿ 386.08 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M5 | 15 | 4518340089150 | 20 | ||
฿ 420.26 | ESC PHILLIPS PAN HEAD SCREWS | 1 Piece(s) | 6 Day(s) | M5 | 20 | 4518340089167 | 20 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Main Body Material | SUS303 |
---|---|---|---|---|---|
Round Shape, Type | Standard | Additional Function | Not Provided | 4-side finish | Knurling |
How can we improve?
How can we improve?