(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Male thread knurled knob made by ESCO Co., Ltd.
Part Number |
---|
EA948BX-73 |
EA948BX-76 |
EA948BX-77 |
EA948BX-85 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 146.71 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M4 | 6 | 4548745432718 | 15 | D: ⌀15, H: 11,d: 11 | ||
฿ 147.02 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M5 | 10 | 4548745432749 | 15 | D: ⌀15, H: 11,d: 11 | ||
฿ 155.64 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M5 | 16 | 4548745432756 | 15 | D: ⌀15, H: 11,d: 11 | ||
฿ 191.68 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 16 | 4548745432831 | 26 | D: ⌀26, H: 19,d: 18 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Main Body Material | Phenol Resin |
---|---|---|---|---|---|
Round Shape, Type | Standard | Mounting Section, Material | SUM22L (zinc plating) | Additional Function | Not Provided |
4-side finish | Dimple |
How can we improve?
How can we improve?