1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Female Threaded Knob (Stainless Steel) Square

Female Threaded Knob (Stainless Steel) Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,158.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO knob/knob female screw knob. [Material]·Stainless Steel.

Part Number
EA948BX-22
EA948BX-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)

฿ 1,158.44

ESC FLAT HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M815451834008788040

฿ 1,855.25

ESC FLAT HEAD CAP SCREWS 1 Piece(s) 7 Day(s) M1222451834008790363

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped (Stepped) Main Body, Type Rectangular Main Body Material SCS13A
Additional Function Not Provided Main Body, Surface Treatment Buffing finish 4-side finish None
Female Thread, Round hole processing Blind Hole Square Type square/cross