(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO knob/knob male screw knob. ·Round.
Part Number |
---|
EA948BX-142A |
EA948BX-146A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 289.30 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M10 | 20 | 4548745881028 | 50 | ||
฿ 462.33 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M12 | 30 | 4548745881066 | 61 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Main Body Material | Polypropylene |
---|---|---|---|---|---|
Round Shape, Type | Standard | Mounting Section, Material | SUM22L (zinc plating) | Additional Function | Not Provided |
4-side finish | Diamond cut |
How can we improve?
How can we improve?