1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Female Threaded Knob EA948BX-13

ESC FLAT HEAD CAP SCREWS

Female Threaded Knob EA948BX-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-FC200
・Tap hole
・Color-Black
・Process-Powder coating finish
・Screw…M12 x 22
・A…63
・B…40
・C…26

Part Number
EA948BX-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 369.07

ESC FLAT HEAD CAP SCREWS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-13 in the Female Threaded Knob EA948BX-13 series.