(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Co., Ltd. Knobs/Knobs Female screw plastic knobs.
Part Number |
---|
EA948BX-101 |
EA948BX-102 |
EA948BX-103 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 205.62 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | 12 | 4548745432923 | 40 | ||
฿ 255.59 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M10 | 16 | 4548745432930 | 50 | ||
฿ 326.21 | ESC FLAT HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M12 | 20 | 4548745432947 | 63 |
Loading...
Mounting Section Type | Tapped (Stepped) | Main Body, Type | Rectangular | Main Body Material | Polyamide |
---|---|---|---|---|---|
Mounting Section, Material | SUM22 | Additional Function | Not Provided | 4-side finish | None |
Female Thread, Round hole processing | Blind Hole | Square Type | Polygon |
How can we improve?
How can we improve?