1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pull Handle (Aluminum/white) (Part Number)

Pull Handle (Aluminum/white)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco pull handle (aluminum/white).

Part Number
EA948BT-15
EA948BT-16
EA948BT-18
EA948BT-26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Spacing JAN Code

฿ 639.75

HANDLE PARTS 1 Piece(s) 7 Day(s) -4518340223608

฿ 602.22

ESC CAP 1 Piece(s) 6 Day(s) -4518340223851

฿ 772.25

HANDLE PARTS 1 Piece(s) 6 Day(s) -4518340224704

฿ 1,067.62

HANDLE PARTS 1 Piece(s) 6 Day(s) 120mm4518340224810

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Special Mounting Method Others
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Others
Material A6NO1S Mounting Screws M4 × 0.7 (2 locations)