1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

snap lock handle

snap lock handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,844.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The handle can be folded down or raised and locks in both positions.

Part Number
EA948BS-16
EA948BS-17
EA948BS-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
JAN Code

฿ 1,844.36

ESC NUT 1 Piece(s) 6 Day(s) 1004518340225534

฿ 1,953.76

ESC NUT 1 Piece(s) 6 Day(s) 1204518340226814

฿ 2,567.02

HANDLE PARTS 1 Piece(s) 6 Day(s) 1804518340225541

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Threaded U Shape Straight Main Body, Surface Treatment Chrome Plating
Additional Function Not Provided Handle Cross Sectional Shape Round Shape Material SUM22L