1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Made of Steel]male thread knob [orange]

[Made of Steel]male thread knob [orange]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Knob/Knob [Steel] Male Thread Knob [Orange] .

Part Number
EA948BR-52
EA948BR-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code

฿ 249.70

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M5204518340227699

฿ 341.04

NOB PARTS 1 Piece(s) 6 Day(s) M6404518340220751

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded Main Body, Type Butterfly-shaped/bar-shaped Main Body Material Polyamide
Mounting Section, Material steel (SIOC/galvanized) Additional Function Not Provided Outer Diameter of Knob(mm) 47
4-side finish None