1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

brass internal thread knob (black)

brass internal thread knob (black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco Knob/Knob Brass Female Thread Knob (Black).

Part Number
EA948BR-31
EA948BR-33
EA948BR-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. JAN Code Outer Diameter of Knob
(mm)

฿ 228.38

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M5451834022719447

฿ 250.78

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M8451834022721755

฿ 337.77

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M8451834022722470

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped Main Body, Type Butterfly-shaped/bar-shaped Main Body Material Polyamide
Mounting Section, Material Brass Additional Function Not Provided Main Body, Surface Treatment Glass Fiber Reinforced
4-side finish None Female Thread, Round hole processing Blind Hole Set Screw Thread Machining None