1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male Threaded Knob EA948BR-108

ESC SOCKET HEAD CAP SCREWS

Male Threaded Knob EA948BR-108
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: polyamide, Thread: SUM22L (zinc plating)
・Screw…M6 x 25
・A…32
・B…15
・C…13

Part Number
EA948BR-108
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 169.27

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BR-108 in the Male Threaded Knob EA948BR-108 series.