1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Male Threaded Knob T Shape

Male Threaded Knob T Shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 155.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO knob/knob male screw knob. ·It is T-shaped.

Part Number
EA948BR-101
EA948BR-102
EA948BR-103
EA948BR-111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)

฿ 155.33

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M46454874543251020

฿ 200.32

NOB PARTS 1 Piece(s) 6 Day(s) M410454874543252720

฿ 168.34

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M510454874543253426

฿ 178.36

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M825454874543261932

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded Main Body, Type Butterfly-shaped/bar-shaped Main Body Material Polyamide
Mounting Section, Material SUM22L (zinc plating) Additional Function Not Provided 4-side finish None