(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·You can choose the screw size from M5/M8. [Main Body Material]Polyamide [Mounting method] Male thread
Part Number |
---|
EA948BM-71 |
EA948BM-73 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thread Size | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 692.66 | ESC LOCK NUT | 1 Piece(s) | 6 Day(s) | Thread Spacing: 100 mm, width: 19 mm, height: 33 mm, B: 122 | M5 | 4518340226241 | ||
฿ 1,052.42 | ESC LOCK NUT | 1 Piece(s) | 6 Day(s) | Thread Spacing: 140 mm, width: 27 mm, height: 45 mm, B: 170 | M8 | 4518340225558 |
Loading...
Main Body Material | Polyamide | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Threaded | U Shape | Straight | Main Body, Surface Treatment | Others |
Additional Function | Not Provided | Handle Cross Sectional Shape | Square Shape | Finish | Glass Fiber Reinforced |
Allowable load | 1000 N (Varies depending on the mounting material) | Specifications 1 | Hex socket head cap screw |
How can we improve?
How can we improve?