1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle (Steel)

Handle (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 266.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The handle is made by Esco. [Material]·Steel.

Part Number
EA948BM-121
EA948BM-122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 266.77

ESC NUT 1 Piece(s) 6 Day(s) 4518340248984

฿ 293.00

ESC NUT 1 Piece(s) 6 Day(s) 4518340248991

Loading...

  1. 1

Basic Information

Main Body Material Steel + Zinc Diecast Main Body Type Surfaced Surfaced Type Category U Shape
U Shape Straight Main Body, Surface Treatment Chrome Plating Handle Cross Sectional Shape Round Shape