(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The handle can be used to freely adjust the screw mounting interval.
Main Body Material | Stainless Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Others | U Shape | Assembly | Main Body, Surface Treatment | Nickel Plating |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape | Pipe Thickness | 9×12mm |
Specifications 1 | With Screw |
Please check the type/dimensions/specifications of the part EA948BK-5 in the Adjust Handle (Stainless Steel) series.
Part Number |
---|
EA948BK-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch P (mm) | JAN Code |
---|---|---|---|---|---|---|
฿ 592.29 | 1 Piece(s) | 6 Day(s) | 15 to 135mm | 4548745432497 |
How can we improve?
How can we improve?