1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handle (Stainless Steel) (EA948BJ-91)

ESC LOCK NUT

Handle (Stainless Steel) (EA948BJ-91)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO, Handle (Stainless Steel).

Part Number
EA948BJ-91
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Dimension L
(mm)
JAN Code

฿ 539.05

ESC LOCK NUT 1 Piece(s) 6 Day(s) 79904548745626117

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height H(mm) 25 Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Round Hole U Shape Straight
Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Dimension W(mm) 20

Please check the type/dimensions/specifications of the part EA948BJ-91 in the Handle (Stainless Steel) series.

Products with similar specification

Part Number
EA948BJ-92
EA948BJ-93
EA948BJ-94
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPitch P
(mm)
Dimension L
(mm)
JAN Code

฿ 583.38

1 Piece(s) 6 Day(s) 941104548745626124

฿ 623.94

1 Piece(s) 6 Day(s) 1141304548745626131

฿ 692.63

1 Piece(s) 6 Day(s) 1391554548745626148