1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male thread handle (stainless steel) buffing

Male thread handle (stainless steel) buffing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco handle male screw handle (stainless steel) buff polishing.

Part Number
EA948BJ-1
EA948BJ-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight H
(mm)
Dimension L
(mm)
Size (mm) Handle Width JAN Code

฿ 426.19

ESC DOMED NUTS 1 Piece(s) 6 Day(s) 3086A: 6, L1:80, h: 24, Lm: 10ø 64518340920781

฿ 938.69

ESC DOMED NUTS 1 Piece(s) 6 Day(s) 40130A: 10, L1:120, h: 30, Lm: 11-4518340920828

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Threaded U Shape Straight Main Body, Surface Treatment Buffed
Handle Cross Sectional Shape Round Shape