1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforced nylon handle

Reinforced nylon handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Made by Esco, the handle is made of reinforced nylon. [Main Body Material]Nylon

Part Number
EA948BG-1
EA948BG-2
EA948BG-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Dimension L
(mm)
Size (mm) JAN Code

฿ 411.12

ESC NUT 1 Piece(s) 6 Day(s) 11741139A: 26, C: 13,h: 34, Lc: 9, Lr.: 15, R: 8.54518340921504

฿ 477.09

ESC NUT 1 Piece(s) 6 Day(s) 13245156A: 27, C: 13,h: 37, Lc: 9, Lr.: 16, R: 8.54518340921511

฿ 623.80

ESC NUT 1 Piece(s) 6 Day(s) 17950204A: 28, C: 13,h: 42, Lc: 9, Lr.: 17, R: 8.54518340921528

Loading...

  1. 1

Basic Information

Main Body Material Nylon Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Tapped U Shape Straight Main Body, Surface Treatment Not Provided
Additional Function Not Provided Handle Cross Sectional Shape Square Shape Thread Size M8
Quantity 1