1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

female thread rubber ball

female thread rubber ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A female-screw rubber ball with a soft touch.

 
Part Number
EA948BE-22
EA948BE-23
EA948BE-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M JAN Code

฿ 199.52

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M84518340921399

฿ 287.75

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M104518340921405

฿ 355.58

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M124518340921412

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Ball Shape Handle Material Ethylene Propylene Rubber
Mounting Section Material Brass Mounting Method Tapped Materials Ball: Propylene rubber