1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knurled Grip Knob [with Index] EA948BD-57

NOB PARTS

Knurled Grip Knob [with Index] EA948BD-57
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 649.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Center plate: aluminum (A1080P)
・This knob is suitable as a control knob for oil equipment or devices because it is excellently resistant to most acidic, alkaline, and oily chemicals.
・Screw…M4
・Width…32
・Height…38
・Spec.…Plain

Part Number
EA948BD-57
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 649.77

NOB PARTS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-57 in the Knurled Grip Knob [with Index] EA948BD-57 series.