1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male thread/female thread knob (Stainless Steel) (EA948BD-21)

ESC SOCKET HEAD CAP SCREWS

Male thread/female thread knob (Stainless Steel) (EA948BD-21)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has excellent corrosion resistance, making it ideal for food machinery and cleaning machinery.

Part Number
EA948BD-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)
Female Thread, Round hole processing

฿ 384.07

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M3Threaded1045183402273098-

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Main Body Material SUS303 Round Shape, Type Standard
Mounting Section, Material SUS304 Additional Function Not Provided 4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948BD-21 in the Male thread/female thread knob (Stainless Steel) series.

Products with similar specification

Part Number
EA948BD-23
EA948BD-24
EA948BD-25
EA948BD-34
EA948BD-41
EA948BD-42
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)
Female Thread, Round hole processing

฿ 448.34

1 Piece(s) 6 Day(s) M4Threaded17451834022735410-

฿ 418.04

1 Piece(s) 6 Day(s) M5Threaded10451834022770516-

฿ 426.66

1 Piece(s) 6 Day(s) M5Threaded15451834022771216-

฿ 1,101.96

1 Piece(s) 6 Day(s) M10Threaded25451834021898728-

฿ 368.32

1 Piece(s) 6 Day(s) M3Tapped-45183402190458Blind Hole

฿ 304.42

1 Piece(s) 6 Day(s) M4Tapped-451834022580010Blind Hole