1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

female thread knob

female thread knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Knobs made by ESCO Co., Ltd. ·The knob is a female threaded knob. ·The round type is the clamp type.

Part Number
EA948BD-1
EA948BD-5
EA948BD-12
EA948BD-13
EA948BD-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Main Body Material JAN Code Outer Diameter of Knob
(mm)

฿ 170.05

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M5[Cast Iron] iron black451834092097220

฿ 445.61

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M12[Cast Iron] iron black451834092102340

฿ 556.79

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M6[Others] SUS303451834092106134

฿ 775.93

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M8[Others] SUS303451834092107830

฿ 1,193.91

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M12[Others] SUS303451834092111540

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped Main Body, Type Round Shape Round Shape, Type Standard
Additional Function Not Provided 4-side finish Knurling Female Thread, Round hole processing Through