1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Aluminum] Female Threaded Knob (Penetration Hole) EA948BC-83

ESC SOCKET HEAD CAP SCREWS

[Aluminum] Female Threaded Knob (Penetration Hole) EA948BC-83
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,671.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Aluminum alloy
・Through hole type
・Polish finish
・Screw…M12
・D…60
・H…40
・d…20.5

Part Number
EA948BC-83
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,671.49

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M12 Mounting Section Type Tapped (Stepped) Main Body, Type Rectangular
Main Body Material Aluminum alloy Additional Function Not Provided JAN Code 4548745432381
Outer Diameter of Knob(mm) 60 4-side finish None Female Thread, Round hole processing Through
Square Type Pentagon

Please check the type/dimensions/specifications of the part EA948BC-83 in the [Aluminum] Female Threaded Knob (Penetration Hole) EA948BC-83 series.