1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Stainless steel] Male Threaded Knob EA948BC-34

ESC SOCKET HEAD CAP SCREWS

[Stainless steel] Male Threaded Knob EA948BC-34
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,664.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Barrel finishing
・Screw…M10 x 20
・D…50
・H…31
・d…18

Part Number
EA948BC-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,664.04

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 20
Main Body, Type Rectangular Main Body Material SUS304 Additional Function Not Provided
JAN Code 4548745432213 Outer Diameter of Knob(mm) 50 4-side finish None
Square Type Pentagon

Please check the type/dimensions/specifications of the part EA948BC-34 in the [Stainless steel] Male Threaded Knob EA948BC-34 series.