1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Phenolic Resin Knob, Male Thread EA948B-2

ESC SOCKET HEAD CAP SCREWS

Phenolic Resin Knob, Male Thread EA948B-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 202.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: phenolic resin, Male threaded: SUM22L (unichrome plating)Female threaded: brass
・Screw…M6 x 10
・D…21
・H…17
・d…12

Part Number
EA948B-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 202.52

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M6 Mounting Section Type Threaded Main Body, Type Round Shape
Main Body Material Phenol Resin Round Shape, Type Mushroom Shape Mounting Section, Material SUM22L (bright chromate plating)
Additional Function Not Provided Mounting Section, Surface Treatment Bright Chrome Plating JAN Code 4518340920217
Outer Diameter of Knob(mm) 21 4-side finish None Male Tip Machining None
Set Screw Thread Machining None

Please check the type/dimensions/specifications of the part EA948B-2 in the Phenolic Resin Knob, Male Thread EA948B-2 series.