(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Knob/Knob Screw Knob (Phenolic Resin).
Part Number |
---|
EA948B-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section, Material | Mounting Section, Surface Treatment | JAN Code | Outer Diameter of Knob (mm) | Female Thread, Round hole processing | Male Tip Machining |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.52 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M6 | Threaded | [Others] SUM22L (bright chromate plating) | Bright Chrome Plating | 4518340920217 | 21 | - | None |
Loading...
Main Body, Type | Round Shape | Main Body Material | Phenol Resin | Round Shape, Type | Mushroom Shape |
---|---|---|---|---|---|
Additional Function | Not Provided | 4-side finish | None | Set Screw Thread Machining | None |
Please check the type/dimensions/specifications of the part EA948B-2 in the screw knob (phenol resin) series.
Part Number |
---|
EA948B-11 |
EA948B-13 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section, Material | Mounting Section, Surface Treatment | JAN Code | Outer Diameter of Knob (mm) | Female Thread, Round hole processing | Male Tip Machining |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 184.97 | 1 Piece(s) | 6 Day(s) | M5 | Tapped | [Brass] Brass | - | 4518340920262 | 17 | Blind Hole | - | ||
฿ 190.28 | 1 Piece(s) | 6 Day(s) | M6 | Tapped | [Brass] Brass | - | 4518340920316 | 25 | Blind Hole | - |
How can we improve?
How can we improve?