1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Knob, Male Thread EA948AY-4

ESC SOCKET HEAD CAP SCREWS

Plastic Knob, Male Thread EA948AY-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: nylon 6Male thread: SS400 (unichrome plating)Female thread: brass
・Screw…M10 x 40
・D…45
・H…22
・d…22

Part Number
EA948AY-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 192.71

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Threaded Mounting Section, Length L(mm) 40
Main Body, Type Rectangular Main Body Material Nylon 6 Mounting Section, Material SS400 (bright chromate plating)
Additional Function Not Provided JAN Code 4518340919730 Outer Diameter of Knob(mm) 45
4-side finish None Square Type square/cross

Please check the type/dimensions/specifications of the part EA948AY-4 in the Plastic Knob, Male Thread EA948AY-4 series.