1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male Threaded Dimple Knob with Stepped Male Thread (EA948AV-7)

ESC SOCKET HEAD CAP SCREWS

Male Threaded Dimple Knob with Stepped Male Thread (EA948AV-7)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco knob/knob male screw dimple knob. ·It has a male screw step.

Part Number
EA948AV-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)

฿ 238.24

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s) M625451834091875740

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded (Stepped) Main Body, Type Round Shape Main Body Material Nylon 6
Round Shape, Type Standard Mounting Section, Material SS400 Unichrome plating Additional Function Not Provided
4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948AV-7 in the Male Threaded Dimple Knob with Stepped Male Thread series.

Products with similar specification

Part Number
EA948AV-9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code Outer Diameter of Knob
(mm)

฿ 282.58

1 Piece(s) 6 Day(s) M820451834091877150