1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Female Three-arm Knob EA948AL-33

NOB PARTS

Female Three-arm Knob EA948AL-33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 926.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Male thread (AL-21 to -23):SUM22L (zinc plating),Female thread (AL-31 to -35):brass (C3604B)
・Male screw…M12
・A…80
・B…36
・C…32

Part Number
EA948AL-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 926.49

NOB PARTS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M12 Mounting Section Type Tapped Main Body, Type Rectangular
Main Body Material Polyamide Mounting Section, Material Brass (C3604B) Additional Function Not Provided
JAN Code 4518340227279 Outer Diameter of Knob(mm) 80 4-side finish None
Female Thread, Round hole processing Blind Hole Square Type Triangle

Please check the type/dimensions/specifications of the part EA948AL-33 in the Female Three-arm Knob EA948AL-33 series.