1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Male thread/female thread knob

NOB PARTS

Male thread/female thread knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Male/female screw knobs from ESCO Co., Ltd.

Part Number
EA948AL-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 557.21

NOB PARTS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 25
Main Body, Type Rectangular Main Body Material Polyamide Mounting Section, Material SUM22L (zinc plating)
Additional Function Not Provided JAN Code 4518340226852 Outer Diameter of Knob(mm) 63
4-side finish None Square Type Triangle

Please check the type/dimensions/specifications of the part EA948AL-21 in the Male thread/female thread knob series.