1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Male Threaded Grip Knob EA948AH-13

ESC SOCKET HEAD CAP SCREW

Male Threaded Grip Knob EA948AH-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Glazed finish
・Material-Knob: phenolic resin, Male thread: steel
・Screw…M5 x 15
・L…20
・H…22

Part Number
EA948AH-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 136.01

ESC SOCKET HEAD CAP SCREW 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M5 Mounting Section Type Threaded Main Body, Type Round Shape
Main Body Material Phenol Resin Round Shape, Type Standard Mounting Section, Material Steel
Additional Function Not Provided Main Body, Surface Treatment Gloss finishing JAN Code 4518340864627
Outer Diameter of Knob(mm) 20 4-side finish Knurling Male Tip Machining None
Set Screw Thread Machining None

Please check the type/dimensions/specifications of the part EA948AH-13 in the Male Threaded Grip Knob EA948AH-13 series.