1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

male thread grip knob

ESC SOCKET HEAD CAP SCREW

male thread grip knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a male screw grip knob from ESCO Co., Ltd.

Part Number
EA948AH-11A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 177.71

ESC SOCKET HEAD CAP SCREW 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded Main Body, Type Round Shape
Main Body Material Nylon 6 Round Shape, Type Standard Mounting Section, Material Zinc-Plated Steel Plate
Additional Function Not Provided Main Body, Surface Treatment Matt Finish Mounting Section, Surface Treatment Zinc Plating
JAN Code 4548745539950 Outer Diameter of Knob(mm) 15 4-side finish Knurling
Male Tip Machining None Set Screw Thread Machining None

Please check the type/dimensions/specifications of the part EA948AH-11A in the male thread grip knob series.