(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Knobs made by ESCO Co., Ltd. ·The knob is T-shaped. ·The T-shaped wing knobs.
Part Number |
---|
EA948AF-21 |
EA948AF-22 |
EA948AF-23 |
EA948AF-24 |
EA948AF-25 |
EA948AF-31 |
EA948AF-32 |
EA948AF-33 |
EA948AF-34 |
EA948AF-35 |
EA948AF-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section, Length L (mm) | Mounting Section, Material | JAN Code | Outer Diameter of Knob (mm) | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 352.06 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M6 | Threaded | 20 | [Others] SUM22L (zinc plating) | 4518340226180 | 40 | - | ||
฿ 408.80 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | Threaded | 20 | [Others] SUM22L (zinc plating) | 4518340226555 | 55 | - | ||
฿ 448.44 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | Threaded | 25 | [Others] SUM22L (zinc plating) | 4518340226586 | 67 | - | ||
฿ 510.80 | ESC BOLT SET | 1 Piece(s) | 6 Day(s) | M10 | Threaded | 30 | [Others] SUM22L (zinc plating) | 4518340226579 | 80 | - | ||
฿ 819.25 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M12 | Threaded | 30 | [Others] SUM22L (zinc plating) | 4518340226593 | 94 | - | ||
฿ 423.87 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M6 | Tapped | - | [Brass] Brass (C3604B) | 4518340226609 | 40 | Blind Hole | ||
฿ 484.83 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M6 | Tapped | - | [Brass] Brass (C3604B) | 4518340226616 | 55 | Blind Hole | ||
฿ 598.10 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M8 | Tapped | - | [Brass] Brass (C3604B) | 4518340226562 | 67 | Blind Hole | ||
฿ 534.96 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M8 | Tapped | - | [Brass] Brass (C3604B) | 4518340226883 | 80 | Blind Hole | ||
฿ 739.07 | ESC SOCKET HEAD CAP SCREWS | 1 Piece(s) | 6 Day(s) | M10 | Tapped (Stepped) | - | [Brass] Brass (C3604B) | 4518340226890 | 80 | Blind Hole | ||
฿ 869.53 | NOB PARTS | 1 Piece(s) | 6 Day(s) | M12 | Tapped | - | [Brass] Brass (C3604B) | 4518340226845 | 94 | Blind Hole |
Loading...
Main Body, Type | Butterfly-shaped/bar-shaped | Main Body Material | Polyamide | Additional Function | Not Provided |
---|---|---|---|---|---|
4-side finish | None |
How can we improve?
How can we improve?