1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Washer (PVC) M8/M10/M12/M16/M20【10 Pieces Per Package】 (EA945AY-10W)

WASHER

Washer (PVC) M8/M10/M12/M16/M20 (EA945AY-10W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Saddle Band Washer (PVC) M8/M10/M12/M16/M20.

Part Number
EA945AY-10W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSpecification 1

฿ 205.81

WASHER 1 Pack(s)

10 Pieces Per Package

6 Day(s) ·Size: M10/Material: Rigid vinyl chloride (U-PVC)/quantity: 10 pieces ·JAN: 4548745430783

Loading...

  1. 1

Basic Information

Type Pipe Strap Related Components Material PVC (Polyvinyl Chloride) Quantity 10 pcs.

Please check the type/dimensions/specifications of the part EA945AY-10W in the Washer (PVC) M8/M10/M12/M16/M20 series.

Products with similar specification

Part Number
EA945AY-16W
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSpecification 1

฿ 207.98

1 Pack(s)

10 Pieces Per Package

6 Day(s) ·Size: M16/Material: Rigid vinyl chloride (U-PVC)/quantity: 10 pieces ·JAN: 4548745430820