1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC / ø25 cm (Vane Diameter) Metal Exhaust Fan Pull Switch

LONG LIFE VENTILATION FAN

100 V AC / ø25 cm (Vane Diameter) Metal Exhaust Fan Pull Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,364.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Power supply-100VAC
・Interlock shutter
・Pull string switch
・Cover dim.--25: 302 x 35 x 314mm-30: 352 x 39 x 364mm, -35A: 402 x 37 x 420.5mm, -30HA: 362 x 45 x 350mm
・-30HA is long life type Blade: aluminum
・Capacity…6 to 8mat
・Implanting dim.…30cm square
・Noise…38.5dB
・Weight…3.4kg

Part Number
EA897EN-30HA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,364.43

LONG LIFE VENTILATION FAN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897EN-30HA in the 100 V AC / ø25 cm (Vane Diameter) Metal Exhaust Fan Pull Switch series.