1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Heater EA897CG

JET HEATER

Jet Heater EA897CG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,320.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Oil tank volume-7.3L
・Burning duration-weak:11 hours, strong:8 hours
・Rated voltage-Single-phase 100V
・Rated power consumption-When fired:47W(50Hz), 52W(60Hz), when burned:35W(50Hz), 39W(60Hz)
・Amount of hot wind-weak:2.0m3/min strong:2.3m3/min
・Size-535x255x420(H)mm
・Weight-11.5kg (When tank is empty.)
・Changeable angle(louver angle)-Up 17゚, Under 17゚
・Safety devices-Seismic automatic extinguish device, primary safety control, interruption of electrical power safety device,high limit switch, overload protection, high voltage interruption, and low voltage alarm
・Spent fuel-Kerosene (JIS No.1)
・Frequency-50/60Hz
・Thermal output-weak:6.3kW, strong:8.8kW

Part Number
EA897CG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,320.74

JET HEATER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897CG in the Jet Heater EA897CG series.