1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blower EA897AH-2 [Recharge Type]

RECHARGE TYPE BLOWER

Blower EA897AH-2 [Recharge Type]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,620.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Power Supply …14.4VOr 18V(Separately Sold )、AC100V
・Air Speed …2 stages (Strong Mode 190/Weak Mode 120m/min)
・Size …256(W)×199(D)×252(H)mm
・Weight …0.9kg(Only the body )
・Accessories …ACAdapter
・Small ×Lightweight
・AvailableTo Use In Various Positions Such As By “hanging Down" Or By “hanging On The Wall"
・Battery 、Charger Separately Sold
・The battery of EA813HE-15(14.4V 5.0Ah)、EA813HF-16(18V 4.0Ah)、-17(18V 5.0Ah) are usable, too.

Part Number
EA897AH-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,620.75

RECHARGE TYPE BLOWER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897AH-2 in the Blower EA897AH-2 [Recharge Type] series.