1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blower EA897AG-1

BLOWER

Blower EA897AG-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,816.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Max. air low rate--1: 78m3/min (50Hz), 88m3/min (60Hz)-2: 79m3/min (50Hz), 90m3/min (60Hz)
・Power cord--1: 0.75mm2 (3-core) x 2m(with 2P plug and grounding clip)-2: 0.75mm2 (4-core) x 2m(Plug is not included.)
・Dim.-524(W) x 248(D) x 497(H)mm
・Weight--1: 7.8kg, -2: 7.7kg
・Material-Body: stainless steel, Guard: resin
・Power source…100V
・Spec.…Two speed (Hi/Lo)

Part Number
EA897AG-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,816.14

BLOWER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897AG-1 in the Blower EA897AG-1 series.