Liquid Line Filter Dryer [Flare] EA495MA-2A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Connection size (Flare )…1/4x1/4
・Applicable Refrigerant …R12・R22・R502・R134a・R404A・R407CFor
・Safe Usage Pressure …4.9MPa
・Usable Temperature …Max. 70℃
・Powder Painting
・UL/cULStandard Pass
・Please Attach In The DirectionShown By The Arrow.